Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
532 nm
150-3425 cm-1 (532 nm)
The Raman Rxn5 process analyzer is an industry-leading, turn-key, laser-based analyzer powered by Kaiser Raman technology. It provides quantitative chemical composition measurements using Raman spectroscopy. The design of the Raman Rxn5 incorporates customer requirements for serviceability and hazard-area certification, provides a compact footprint, and minimizes utilities consumption. The high optical efficiency of the analyzer makes it ideal for typical gas-phase sample measurements.
Process measurement points:
Steam methane reformers
Gasifiers (coal, petcoke, waste, biomass)
Shift converters
Hydrotreaters
Hydrocrackers
CO2 removal
Finished product synthesis loops
Typical industries:
Hydrogen production/purity, HyCO, Hydrogen recycle,
Methanol production
Ammonia production
Gas turbine fuel feed
Synthetic natural gas/IGCC power plants
Non-destructive analysis of gases, including homonuclear diatomics (H2, N2, O2)
Compact, smaller than most wall-mount gas chromatographs (GCs)
Can replace up to four traditional analyzers with a single base unit and four probes
Rugged with minimal utility requirements, no sample transport, and no consumables (columns, valves, gases, pumps)
Minimal analyzer technician time with maximum technician safety (no toxic gases are transported to the analyzer)
Measures four streams simultaneously for faster multi-channel results
-20 to +50 °C operating environment
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 01/2026 |
This paper presents experimental findings that validate the performance of an Endress+Hauser Raman spectroscopic analyzer in accurately measuring parahydrogen conversion during the hydrogen liquefaction process.
|
Language: |
English |
|
Version: |
13/01/2026 |
|
File size: |
416 KB |
|
File name: |
PU01623CEN_0126.pdf |
|
English version - 01/2025 |
An overview brochure about our Raman Rxn5 analyzer (including the Raman Rxn-30 probe, the Rxn-40 probe,), a Raman spectroscopy analyzer system for gas phase measurements powered by Kaiser Raman technology.
|
Language: |
English |
|
Version: |
07/01/2025 |
|
File size: |
499.4 KB |
|
File name: |
PU01444CEN_0225.pdf |
System design and specifications for the Raman Rxn5 analyzer -
powered by Kaiser Raman technology
| EN | |||
|
11/11/2025
|
|
|
|
|
21/10/2025
|
|
|
|
|
27/02/2025
|
|
|
|
|
21/11/2023
|
|
|
|
|
31/12/2020
|
|
|
|
Language: |
English |
|
Version: |
11/11/2025 |
|
File size: |
3 MB |
|
File name: |
TI01646CEN_0525.pdf |
Commissioning, operation, and maintenance details
for Raman RunTime v6.6 software
| EN | |||
|
27/03/2025
|
|
|
|
|
16/11/2023
|
|
|
|
|
16/11/2022
|
|
|
|
|
30/06/2022
|
|
|
|
|
31/12/2020
|
|
|
|
Language: |
English |
|
Version: |
27/03/2025 |
|
File size: |
6.8 MB |
|
File name: |
BA02180CEN_0525.pdf |
Commissioning, operation, and maintenance details for the
Raman Rxn5 analyzer - powered by Kaiser Raman technology
| EN | |||
|
29/10/2025
|
|
|
|
|
17/03/2025
|
|
|
|
|
16/01/2025
|
|
|
|
|
21/11/2023
|
|
|
|
|
01/08/2023
|
|
|
|
Language: |
English |
|
Version: |
29/10/2025 |
|
File size: |
4.6 MB |
|
File name: |
BA02179CEN_0625.pdf |
Quick start guide for the Raman Rxn5 analyzer -
powered by Kaiser Raman technology
| EN | |||
|
13/03/2025
|
|
|
|
|
16/01/2025
|
|
|
|
|
21/11/2023
|
|
|
|
|
31/12/2020
|
|
|
|
Language: |
English |
|
Version: |
13/03/2025 |
|
File size: |
2.1 MB |
|
File name: |
KA01554CEN_0425.pdf |
Instructions for use of the LNG analyzer performance verification kit
| EN | |||
|
30/03/2023
|
|
|
|
Language: |
English |
|
Version: |
30/03/2023 |
|
File size: |
442.7 KB |
|
File name: |
EA01470CEN_0123.pdf |
Hazardous area certifications and installation instructions
for the Raman Rxn5 analyzer - powered by Kaiser Raman technology
| EN | |||
|
27/02/2025
|
|
|
|
|
13/01/2025
|
|
|
|
|
07/12/2023
|
|
|
|
Language: |
English |
|
Version: |
27/02/2025 |
|
File size: |
1.7 MB |
|
File name: |
XA02746CEN_0425.pdf |
This paper presents experimental findings that validate the performance
of an Endress+Hauser Raman spectroscopic analyzer in accurately
measuring parahydrogen conversion during the hydrogen liquefaction
process.
|
Language: |
English |
|
Version: |
13/01/2026 |
|
File size: |
416 KB |
|
File name: |
PU01623CEN_0126.pdf |
Découvrez comment les systèmes de spectroscopie Raman
sont installés en toute sécurité dans des zones explosibles.
Cet article explique les risques d’ignition optique,
les concepts de protection et comment ATEX, IECEx
et les normes nordaméricaines influent sur la conception
et l’installation conformes des systèmes Raman.
|
Language: |
French |
|
Version: |
19/08/2026 |
|
File size: |
2 MB |
|
File name: |
PU01633CFR_0126-HD-ecran-ppp.pdf |
An overview brochure about our Raman Rxn5 analyzer (including
the Raman Rxn-30 probe, the Rxn-40 probe,), a Raman spectroscopy
analyzer system for gas phase measurements powered by Kaiser Raman
technology.
|
Language: |
English |
|
Version: |
07/01/2025 |
|
File size: |
499.4 KB |
|
File name: |
PU01444CEN_0225.pdf |
この論文では、Endress+Hauserのラマン分光計システムが、水素液
化プロセスにおけるパラ水素変換を高精度に測定できる性能を有す
ることを、実験結果により検証しています。
|
Language: |
Japanese |
|
Version: |
06/03/2026 |
|
File size: |
1.1 MB |
|
File name: |
PU01623CJA_0126_Raman_parahydrogen_measurement.pdf |