Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Keep combustion stable in waste incineration

Reliable temperature measurement across furnace, flue gas and heat recovery processes helps operators manage changing waste conditions and reduce downtime risks.

Industry: Water, Wastewater & Waste
Waste incineration plant with two stacks

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Summary

Waste-to-energy plants must maintain stable combustion despite changing waste composition, calorific value and plant load. At the same time, temperature sensors face high temperatures, corrosive flue gases, dust, abrasion and thermal cycling. Application-specific thermometers provide reliable temperature information across furnace, flue gas, boiler and heat recovery processes, supporting compliant operation, plant availability and efficient maintenance. 

The benefits: Stable combustion, higher availability and lower maintenance

Compliance

Stable combustion control

Availability

Reduced failure risk

Maintenance

Lower lifecycle effort

The proposed measurement concept covers the different temperature zones of a waste incineration plant with application-specific thermometer designs. iTHERM FlameLine TAF16 is intended for furnace and hot flue gas areas where high temperatures, corrosion, abrasion and thermal cycling create an increased risk of sensor damage. iTHERM ModuLine TM131 supports boiler, heat recovery and auxiliary processes that require reliable industrial temperature measurement and maintainable device configurations.

Reliable temperature measurement helps waste-to-energy plants maintain stable combustion, comply with environmental requirements and minimize the risk of measurement-related process interruptions. Using application-specific thermometers for each temperature zone reduces maintenance complexity, helps extend equipment service life and improves plant availability. At the same time, a common Endress+Hauser portfolio creates a consistent measurement concept across furnace, flue gas, boiler and auxiliary processes, simplifying engineering, operation and maintenance.

Picture of testimonial

"Reliable combustion starts with trusted temperature measurement. Matching the thermometer to each process zone helps reduce risk and simplify operation."

Sebastian Stoll, Industry Manager Water, Wastewater & Waste, Endress+Hauser Temperature+System Products

The challenge: Maintaining stable combustion under rapidly changing conditions

Waste-to-energy plants must maintain stable combustion even when waste composition, calorific value and plant load change rapidly. Reliable temperature information is particularly important in the combustion chamber and flue gas path, where temperatures typically exceed 850°C a (1,562 °F) and must be reliably monitored to support complete combustion and regulatory compliance.

The operating environment makes this difficult. Sensors are exposed to corrosive flue gases, dust, ash deposits, abrasion and repeated thermal cycling. These conditions can cause measurement drift, mechanical damage or premature failure, increasing maintenance requirements and the risk of unplanned downtime.

Operators therefore need dependable temperature measurement across very different process areas, from furnace and post-combustion zones to boiler, heat recovery and auxiliary processes. The selected measurement approach must provide long-term stability while remaining robust and maintainable throughout the plant. 

Our solution: Protecting plant availability with application-specific temperature measurement

Endress+Hauser combines two application-specific approaches to cover the temperature measurement across the waste-to-energy process. In furnace, post-combustion and hot flue gas zones, iTHERM FlameLine TAF16 provides reliable measurements under high temperatures and corrosive or abrasive conditions. Its protective design and application-specific thermowell material selection support a longer sensor lifetime, long-term measurement stability and a reduced risk of premature failure. 

For boiler, heat recovery and auxiliary processes, iTHERM ModuLine TM131 provides a modular temperature measurement platform for applications ranging from basic duties to demanding industrial measurement tasks. Its configurable design supports reliable operation, efficient maintenance and consistent measurement performance across standard process areas. 

Using the appropriate thermometer for each temperature zone reduces engineering complexity and provides a consistent measurement concept throughout the plant. This supports stable combustion, regulatory compliance, plant availability and optimized lifecycle costs. 

Contact us

Are you interested in our offering? Would you like to discuss your application?

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Products and services used

/

Related solutions and technology

Temperature measurement

Thermometers and transmitters for the process industry

More information

Monitoring of effluent discharge 

Operate wastewater discharge within legal limits with complete, reliable monitoring for continuous values and fast response to contamination.

Read more

Hydrogen measurement in natural gas pipelines

Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring

Read more

Biomethane quality analysis for safe and compliant gas injection 

Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations. 

Read more

Protect reverse osmosis membranes with online water quality monitoring for desalination 

Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications

Read more

Detection of leakages in cryogenic tanks (LNG, ethylene, LPG, and ammonia)

Detect cryogenic tank leaks early and stay in control. Endress+Hauser provides continuous, highly reliable temperature monitoring to protect people, assets, and critical infrastructure.

Read more

Real‑time CCUS measurement & verification

Unlock the Future of Carbon Capture: precise, reliable, and tailored for dense phase applications

Read more

Continuous emission monitoring solutions to ensure compliance

From stand-alone devices to complete analyzer solutions

More information

FAQs