Differential pressure
Deltabar PMD55

Differential pressure transmitter with metal sensor for measurement of pressure differences

  • Deltabar M PMD55 Display ©Endress+Hauser
  • Deltabar M PMD55 ©Endress+Hauser
  • Deltabar M PMD55 ©Endress+Hauser
  • Deltabar PMD55 application ©Endress+Hauser

The Deltabar PMD55 differential pressure transmitter with piezoresistive sensor and welded metallic membrane is typically used in process or environmental industries for continuous measurement of pressure differences in liquids, vapours, gases and dusts. Easy process adaptation to impulse line high-pressure/low-pressure change via electric switch on the main electronics. Designed according to IEC 61508 for use in SIL2 safety applications.

Benefits

  • Easy and safe menu-guided product configuration: On-site via display module, 4 to 20mA with HART, PROFIBUS PA, or FOUNDATION Fieldbus

  • Developed and designed according to IEC 61508, approved for use in SIL2 safety applications (min., max., range)

  • Modular design for differential pressure and pressure platform, e.g. replaceable display, universal electronics

  • Global usage thanks to the widest range of approvals for industries and applications

Field of application

For level, volume or mass measurement in liquids, differential pressure monitoring, e.g. of filters and pumps as well as flow measurement (volume or mass flow) in conjunction with primary elements in gases, vapors and liquids.

  • Process connections: ¼" - 18 NPT

  • Temperature: -40 to 85°C (-40 to 185°F)

  • Measuring ranges: 0.5 mbar to 40bar (0.0072 to 600psi)

  • Accuracy: ±0.1%, "Plantinum" ±0.075% (optional)

  • ATEX, FM, CSA, NEPSI, TIIS, IEC Ex, GL, ABS, SIL2

Technical information

Documents / Software

Service

Accessories / Spare parts

Contact

Endress+Hauser (Ireland) Ltd.
Embassy Office Park Exchequer House Kill County Kildare , Ireland
Tel.: +353 (45) 98 92 00
Fax: +353 (45) 86 81 82
info@ie.endress.com

Order Information

Place your order
Place your order

Click here to see how you can order from Endress+Hauser

Order Information >>>

Related news

How to improve reliability and reduce risk in pump systems?

Adding a few sensors to a pump system can help make pumps run more efficiently and help discover problems before they get too serious – and, they may also save a life

More information >>>