Radar measurement
Micropilot FMR244

Optimum price-performance ratio

  • ©Endress+Hauser

The Micropilot FMR244 offers cost-effective 4 to 20mA 2-wire technology and is suitable for hazardous locations. The 80mm horn antenna is used additionally in solids. The FMR244 is used for continuous, non-contact level measurement of liquids, pastes, slurries and solids. The measurement is not affected by changing media, temperature changes, gas blankets or vapors.

Benefits

  • Non-contact measurement: Measurement is almost independent from product properties

  • 2-wire technology, low price: A real alternative to differential pressure, floats and displacers.

    2-wire technology reduces wiring costs and allows easy implementation into existing systems

  • Easy commissioning, documentation and diagnostics via Endress+Hauser operating software

  • Easy on-site operation via menu-driven alphanumeric display

  • Used for level monitoring (MIN, MAX) up to SIL 2 as per IEC 61508/ IEC 61511-1

  • HART or PROFIBUS PA respectively FOUNDATION Fieldbus protocol

  • Option: Gastight feedthrough to improve the process safety

Field of application

The Micropilot M is used for continuous, non-contact level measurement of liquids, pastes, slurries and solids. The measurement is not affected by changing media, temperature changes, gas blankets or vapors. The FMR244 combines the advantages of the horn antenna with high chemical resistance. The 80mm (3") horn antenna is used additionally in solids.

Technical information

Documents / Software

Service

Accessories / Spare parts

Success stories

  • Access to relevant device information helps the wastewater treatment plant optimize its maintenance
    The link to our control system means we can quickly identify the device should an error occur, and quickly re-order the right replacement device or suitable spare parts.

    Hanspeter Reist

    Head of projects & processes, ARA Thunersee

    More information >>>

  • Optimize light crude separation

    Level and interface measurement in light oil separators can be difficult. Get better process efficiency with our multiparameter guided wave radar device.

    More information >>>

  • Optimize heavy/ medium crude separation

    In these applications, measuring interface and overall level can be difficult due to the emulsion layer. Our patented device handles the emulsion layer challenges with ease.

    More information >>>

  • Optimize extra heavy/ heavy crude separation

    Density profiling system offers precise 3-dimensional density profile of the entire separator - from inlet to outlet. This information enables you to save time and cost in your separation process.

    More information >>>

  • The decisive factor was the high level of competence in e-procurement.
    “The decisive factor was the high level of competence in e-procurement, as we wanted to put a special focus on finding solutions for more automated procurement processes.”

    Konrad Eberhartinger

    Leiter CC-EMR, Competence Center Elektro-, Mess- und Regeltechnik, Clariant AG

    More information >>>

Contact

Endress+Hauser (Ireland) Ltd.
Embassy Office Park Exchequer House Kill County Kildare , Ireland
Tel.: +353 (45) 98 92 00
Fax: +353 (45) 86 81 82
info@ie.endress.com

Order Information

Place your order
Place your order

Click here to see how you can order from Endress+Hauser

Order Information >>>

References

  • Emmi is the largest Swiss dairy producer and one of the most innovative premium dairy facilities in Europe. The 5000 employees at the Dagmersellen plant produce powdered milk, mozzarella, cottage cheese and ricotta for the retail, food services and food sectors.

  • ArcelorMittal Zenica in Bosnia and Herzegovina produces hot rolled products (rebars, wire rods, mesh, lattice girders, classic construction armatures) mainly for the Balkan, EU and North African markets.

  • Centauri Technologies LP - founded in 1996 - is a privately held chemical producer for third parties (tolling business). With batch reactor capabilities to 8,500 gallons, Centauri features flexible, multipurpose continuous production and conventional catalytic batch slurry autoclaves.

  • Risknowlogy was founded in 2002 and is an employee owned business. The company offers products, services, engineering, consulting, certification and training in the field of risk, reliability and safety. The offices are located in Switzerland (HQ), Argentina, Colombia, Germany, France, India, the Netherlands, the United Arab Emirates, and the United Kingdom.

  • Hitachi Power Europe GmbH (HPE), a subsidiary of Hitachi, Ltd., designs and constructs fossil-fired power plants. The plant constructor also supplies key components such as utility steam generators, environmental engineering equipment, turbines and pulverizers. Including subsidiaries, approx. 2000 staff is on the company's payroll (as of May 2013).

Related news

Three companies under new management

Personnel changes at Endress+Hauser’s German and Austrian sales centers and at Endress+Hauser Process Solutions

More information >>>
FieldCare - new software update available

FieldCare - package version 1.25.00 includes FieldCare 2.09.01, DeviceCare 1.01.07, DTM library 2.40.00, iDTM library 2.00.224

More information >>>
Shorten device engineering time with high data quality

When engineering process applications, the time needed to define the right measurement device can be substantial. Endress+Hauser helps you shorten engineering time with various state-of-the-art tools.

More information >>>