The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

E-direct Shop

E-direct compliments our traditional offering by providing you with a quick, effective way to purchase easy-to-configure, entry-level instrumentation.

E-direct Shop

Float switch
Liquifloat FTS20

For point level detection in liquids

  • ©Endress+Hauser

The Float switch FTS20 is a simple and cost-effective solution for point level detection in appropriate fluids. It is used in tanks and vessels as a pump protector or level alarm in open basins, e. g. in sewerage treatment plants. The float switch has two output options, a NAMUR switching signal or a change-over contact.

Benefits

  • Reliable and cost-effective point level detection in liquids

  • Highest product and measurement safety due to different cable and sensor materials for different media

  • Electrical connections to NAMUR for hazardous areas (to Zone 1) or change-over contact (AC/DC) for universal standard application

  • Small diameter for simple installing using tapped hole G 1 A

Field of application

Point level switch for appropriate fluids. Used in tanks and vessels as an overfill prevention or as a pump protector. Different sensor/cable materials, e.g. PP, PVC, PUR and CSM, allow application in oily or aggressive liquids and hazardous areas.

  • Temperature: -20 to +85°C (-4 to +185°F)

  • Pressure: 3bar (43.5psi)

  • Ex approvals

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Contact

Endress+Hauser (Ireland) Ltd.
Embassy Office Park Exchequer House Kill County Kildare , Ireland
Tel.: +353 (45) 98 92 00
Fax: +353 (45) 86 81 82
Send email

Related news

Online Tools